1154WB2B30 OMNIBOX

10102202 MFG #: FALK
$0.00 /
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 0.47 hp @ 1,750 rpm | 0.40 hp @ 1,170 rpm | 0.34 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 343 lb in @ 1,750 rpm | 406 lb in @ 1,170 rpm | 443 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W
QTY