1154WB3B25 OMNIBOX
10102208
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 0.54 hp @ 1,750 rpm | 0.45 hp @ 1,170 rpm | 0.38 hp @ 870 rpm | 0.07 hp @ 100 rpm ; Torque Rating: 353 lb in @ 1,750 rpm | 414 lb in @ 1,170 rpm | 450 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W