1175WBM1B15-AA OMNIBOX
10102211
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 1.03 hp @ 1,750 rpm | 0.80 hp @ 1,170 rpm | 0.65 hp @ 870 rpm | 0.10 hp @ 100 rpm ; Torque Rating: 473 lb in @ 1,750 rpm | 540 lb in @ 1,170 rpm | 578 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W