1175WBM2B25-AA OMNIBOX
10102226
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 0.66 hp @ 1,750 rpm | 0.51 hp @ 1,170 rpm | 0.41 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 483 lb in @ 1,750 rpm | 539 lb in @ 1,170 rpm | 570 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W