1175WBM3B20-AA OMNIBOX
10102243
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 0.81 hp @ 1,750 rpm | 0.63 hp @ 1,170 rpm | 0.51 hp @ 870 rpm | 0.08 hp @ 100 rpm ; Torque Rating: 487 lb in @ 1,750 rpm | 547 lb in @ 1,170 rpm | 581 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W