1175WBM3B60-AA OMNIBOX
10102251
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.33 hp @ 1,750 rpm | 0.25 hp @ 1,170 rpm | 0.21 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 461 lb in @ 1,750 rpm | 492 lb in @ 1,170 rpm | 520 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W