1175WB1B10 OMNIBOX
10102253
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 1.37 hp @ 1,750 rpm | 1.05 hp @ 1,170 rpm | 0.85 hp @ 870 rpm | 0.13 hp @ 100 rpm ; Torque Rating: 442 lb in @ 1,750 rpm | 500 lb in @ 1,170 rpm | 533 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W