1175WB1B40 OMNIBOX
10102255
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 0.47 hp @ 1,750 rpm | 0.37 hp @ 1,170 rpm | 0.30 hp @ 870 rpm | 0.05 hp @ 100 rpm ; Torque Rating: 486 lb in @ 1,750 rpm | 545 lb in @ 1,170 rpm | 579 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W