1175WB2B7.5 OMNIBOX
10102265
MFG #: FALK
$0.00
/
Omnibox "1175" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 1.67 hp @ 1,750 rpm | 1.31 hp @ 1,170 rpm | 1.06 hp @ 870 rpm | 0.16 hp @ 100 rpm ; Torque Rating: 409 lb in @ 1,750 rpm | 472 lb in @ 1,170 rpm | 508 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W