1206WBM1B5-AB OMNIBOX
10102278
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 2.51 hp @ 1,750 rpm | 2.10 hp @ 1,170 rpm | 1.77 hp @ 870 rpm | 0.29 hp @ 100 rpm ; Torque Rating: 418 lb in @ 1,750 rpm | 517 lb in @ 1,170 rpm | 578 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W