1206WBM1B60-AA OMNIBOX
10102281
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.51 hp @ 1,750 rpm | 0.40 hp @ 1,170 rpm | 0.33 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 728 lb in @ 1,750 rpm | 795 lb in @ 1,170 rpm | 851 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W