1206WBM2B30-AB OMNIBOX
10102289
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 0.90 hp @ 1,750 rpm | 0.71 hp @ 1,170 rpm | 0.58 hp @ 870 rpm | 0.10 hp @ 100 rpm ; Torque Rating: 763 lb in @ 1,750 rpm | 872 lb in @ 1,170 rpm | 934 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W