1206WBM2B50-AA OMNIBOX
10102295
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 0.59 hp @ 1,750 rpm | 0.45 hp @ 1,170 rpm | 0.37 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 748 lb in @ 1,750 rpm | 812 lb in @ 1,170 rpm | 864 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W