1206WBM3B40-AA OMNIBOX
10102309
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 0.71 hp @ 1,750 rpm | 0.57 hp @ 1,170 rpm | 0.47 hp @ 870 rpm | 0.08 hp @ 100 rpm ; Torque Rating: 755 lb in @ 1,750 rpm | 862 lb in @ 1,170 rpm | 924 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W