1206WBM3B7.5-AA OMNIBOX
10102315
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 2.39 hp @ 1,750 rpm | 1.92 hp @ 1,170 rpm | 1.58 hp @ 870 rpm | 0.25 hp @ 100 rpm ; Torque Rating: 592 lb in @ 1,750 rpm | 700 lb in @ 1,170 rpm | 763 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W