1206WB3B10 OMNIBOX
10102328
MFG #: FALK
$0.00
/
Omnibox "1206" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 2.09 hp @ 1,750 rpm | 1.64 hp @ 1,170 rpm | 1.33 hp @ 870 rpm | 0.20 hp @ 100 rpm ; Torque Rating: 682 lb in @ 1,750 rpm | 788 lb in @ 1,170 rpm | 848 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W