1238WBM1B20-AB OMNIBOX
10102339
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 1.90 hp @ 1,750 rpm | 1.48 hp @ 1,170 rpm | 1.22 hp @ 870 rpm | 0.20 hp @ 100 rpm ; Torque Rating: 1,160 lb in @ 1,750 rpm | 1,316 lb in @ 1,170 rpm | 1,430 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W