1238WBM1B30-AA OMNIBOX
10102345
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 1.32 hp @ 1,750 rpm | 1.08 hp @ 1,170 rpm | 0.90 hp @ 870 rpm | 0.16 hp @ 100 rpm ; Torque Rating: 1,133 lb in @ 1,750 rpm | 1,330 lb in @ 1,170 rpm | 1,445 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W