1238WBM1B5-AB OMNIBOX
10102348
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 3.89 hp @ 1,750 rpm | 3.34 hp @ 1,170 rpm | 2.84 hp @ 870 rpm | 0.49 hp @ 100 rpm ; Torque Rating: 653 lb in @ 1,750 rpm | 829 lb in @ 1,170 rpm | 937 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W