1238WBM1B50-AA OMNIBOX
10102351
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 0.85 hp @ 1,750 rpm | 0.70 hp @ 1,170 rpm | 0.58 hp @ 870 rpm | 0.10 hp @ 100 rpm ; Torque Rating: 1,084 lb in @ 1,750 rpm | 1,261 lb in @ 1,170 rpm | 1,364 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W