1238WBM3B15-AB OMNIBOX
10102376
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 2.30 hp @ 1,750 rpm | 1.86 hp @ 1,170 rpm | 1.53 hp @ 870 rpm | 0.25 hp @ 100 rpm ; Torque Rating: 1,095 lb in @ 1,750 rpm | 1,291 lb in @ 1,170 rpm | 1,406 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W