1238WBM3B40-AA OMNIBOX
10102386
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 1.04 hp @ 1,750 rpm | 0.85 hp @ 1,170 rpm | 0.71 hp @ 870 rpm | 0.13 hp @ 100 rpm ; Torque Rating: 1,121 lb in @ 1,750 rpm | 1,312 lb in @ 1,170 rpm | 1,424 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W