1238WBM3B7.5-AA OMNIBOX
10102393
MFG #: FALK
$0.00
/
Omnibox "1238" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 3.60 hp @ 1,750 rpm | 2.87 hp @ 1,170 rpm | 2.40 hp @ 870 rpm | 0.39 hp @ 100 rpm ; Torque Rating: 899 lb in @ 1,750 rpm | 1,053 lb in @ 1,170 rpm | 1,168 lb in @ ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W