1262WBM1B40-AA OMNIBOX
10102424
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 1.34 hp @ 1,750 rpm | 1.09 hp @ 1,170 rpm | 0.91 hp @ 870 rpm | 0.16 hp @ 100 rpm ; Torque Rating: 1,479 lb in @ 1,750 rpm | 1,735 lb in @ 1,170 rpm | 1,884 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W