1262WBM2B10-AB OMNIBOX
10102430
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 3.90 hp @ 1,750 rpm | 3.20 hp @ 1,170 rpm | 2.65 hp @ 870 rpm | 0.43 hp @ 100 rpm ; Torque Rating: 1,287 lb in @ 1,750 rpm | 1,552 lb in @ 1,170 rpm | 1,710 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W