1262WBM2B15-AA OMNIBOX
10102434
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 3.04 hp @ 1,750 rpm | 2.32 hp @ 1,170 rpm | 1.90 hp @ 870 rpm | 0.30 hp @ 100 rpm ; Torque Rating: 1,467 lb in @ 1,750 rpm | 1,648 lb in @ 1,170 rpm | 1,784 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W