1262WBM2B30-AB OMNIBOX
10102440
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 1.65 hp @ 1,750 rpm | 1.32 hp @ 1,170 rpm | 1.09 hp @ 870 rpm | 0.18 hp @ 100 rpm ; Torque Rating: 1,471 lb in @ 1,750 rpm | 1,705 lb in @ 1,170 rpm | 1,840 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W