1262WBM2B5-AA OMNIBOX
10102448
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 4.80 hp @ 1,750 rpm | 4.05 hp @ 1,170 rpm | 3.47 hp @ 870 rpm | 0.61 hp @ 100 rpm ; Torque Rating: 836 lb in @ 1,750 rpm | 1,042 lb in @ 1,170 rpm | 1,190 lb in @ ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W