1262WBM3B20-AB OMNIBOX
10102456
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 2.37 hp @ 1,750 rpm | 1.91 hp @ 1,170 rpm | 1.58 hp @ 870 rpm | 0.26 hp @ 100 rpm ; Torque Rating: 1,477 lb in @ 1,750 rpm | 1,737 lb in @ 1,170 rpm | 1,890 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W