1262WBM3B25-AA OMNIBOX
10102460
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 2.02 hp @ 1,750 rpm | 1.56 hp @ 1,170 rpm | 1.29 hp @ 870 rpm | 0.21 hp @ 100 rpm ; Torque Rating: 1,537 lb in @ 1,750 rpm | 1,722 lb in @ 1,170 rpm | 1,864 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W