1262WBM3B60-AA OMNIBOX
10102470
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.88 hp @ 1,750 rpm | 0.72 hp @ 1,170 rpm | 0.60 hp @ 870 rpm | 0.11 hp @ 100 rpm ; Torque Rating: 1,345 lb in @ 1,750 rpm | 1,556 lb in @ 1,170 rpm | 1,678 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W