1262WBM3B7.5-AB OMNIBOX
10102471
MFG #: FALK
$0.00
/
Omnibox "1262" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 4.27 hp @ 1,750 rpm | 3.58 hp @ 1,170 rpm | 3.01 hp @ 870 rpm | 0.50 hp @ 100 rpm ; Torque Rating: 1,068 lb in @ 1,750 rpm | 1,322 lb in @ 1,170 rpm | 1,477 lb in ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W