1300WBM1A7.5-AA OMNIBOX
10102495
MFG #: FALK
$0.00
/
Omnibox "1300" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 6.29 hp @ 1,750 rpm | 5.21 hp @ 1,170 rpm | 4.43 hp @ 870 rpm | 0.76 hp @ 100 rpm ; Torque Rating: 1,582 lb in @ 1,750 rpm | 1,930 lb in @ 1,170 rpm | 2,185 lb in ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1300W