1300WBM3A5-AA OMNIBOX
10102499
MFG #: FALK
$0.00
/
Omnibox "1300" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 6.68 hp @ 1,750 rpm | 5.64 hp @ 1,170 rpm | 4.95 hp @ 870 rpm | 0.92 hp @ 100 rpm ; Torque Rating: 1,131 lb in @ 1,750 rpm | 1,413 lb in @ 1,170 rpm | 1,650 lb in ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1300W