1325WBM1B60-AC OMNIBOX
10102513
MFG #: FALK
$0.00
/
Omnibox "1325" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 1.57 hp @ 1,750 rpm | 1.35 hp @ 1,170 rpm | 1.15 hp @ 870 rpm | 0.22 hp @ 100 rpm ; Torque Rating: 2,437 lb in @ 1,750 rpm | 2,951 lb in @ 1,170 rpm | 3,258 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1325W