1325WBM3A10-AC OMNIBOX
10102520
MFG #: FALK
$0.00
/
Omnibox "1325" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 7.03 hp @ 1,750 rpm | 5.97 hp @ 1,170 rpm | 5.05 hp @ 870 rpm | 0.86 hp @ 100 rpm ; Torque Rating: 2,343 lb in @ 1,750 rpm | 2,932 lb in @ 1,170 rpm | 3,293 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1325W