1325WBM3B30-AB OMNIBOX
10102523
MFG #: FALK
$0.00
/
Omnibox "1325" footed Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 3.00 hp @ 1,750 rpm | 2.60 hp @ 1,170 rpm | 2.24 hp @ 870 rpm | 0.42 hp @ 100 rpm ; Torque Rating: 2,651 lb in @ 1,750 rpm | 3,315 lb in @ 1,170 rpm | 3,721 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1325W