1425WBM1B15-AD OMNIBOX
10102534
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 9.67 hp @ 1,750 rpm | 7.92 hp @ 1,170 rpm | 6.98 hp @ 870 rpm | 1.35 hp @ 100 rpm ; Torque Rating: 4,724 lb in @ 1,750 rpm | 5,688 lb in @ 1,170 rpm | 6,637 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W