1425WBM1B20-AD OMNIBOX
10102536
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 7.59 hp @ 1,750 rpm | 6.49 hp @ 1,170 rpm | 5.69 hp @ 870 rpm | 1.10 hp @ 100 rpm ; Torque Rating: 4,840 lb in @ 1,750 rpm | 6,050 lb in @ 1,170 rpm | 6,992 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W