1425WBM1B60-AB OMNIBOX
10102541
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 2.70 hp @ 1,750 rpm | 2.44 hp @ 1,170 rpm | 2.15 hp @ 870 rpm | 0.46 hp @ 100 rpm ; Torque Rating: 4,322 lb in @ 1,750 rpm | 5,555 lb in @ 1,170 rpm | 6,326 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W