1425WBM2B10-AB OMNIBOX
10102543
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 13.41 hp @ 1,750 rpm | 10.92 hp @ 1,170 rpm | 9.57 hp @ 870 rpm | 1.79 hp @ 100 rpm ; Torque Rating: 4,508 lb in @ 1,750 rpm | 5,413 lb in @ 1,170 rpm | 6,311 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W