1425WBM2B40-AA OMNIBOX
10102554
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 4.20 hp @ 1,750 rpm | 3.66 hp @ 1,170 rpm | 3.24 hp @ 870 rpm | 0.68 hp @ 100 rpm ; Torque Rating: 4,847 lb in @ 1,750 rpm | 6,059 lb in @ 1,170 rpm | 6,986 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W