1425WBM3B7.5-AD OMNIBOX
10102578
MFG #: FALK
$0.00
/
Omnibox "1425" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 14.06 hp @ 1,750 rpm | 11.74 hp @ 1,170 rpm | 10.55 hp @ 870 rpm | 2.10 hp @ 100 rpm ; Torque Rating: 3,574 lb in @ 1,750 rpm | 4,411 lb in @ 1,170 rpm | 5,279 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W