1133WBQM1B30-AA-625 OMNIBOX
10103423
MFG #: FALK
$0.00
/
Omnibox "1133" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 0.34 hp @ 1,750 rpm | 0.26 hp @ 1,170 rpm | 0.21 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 262 lb in @ 1,750 rpm | 281 lb in @ 1,170 rpm | 301 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W