1133WBQM1B40-AA-625 OMNIBOX

10103424 MFG #: FALK
$0.00 /
Omnibox "1133" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 0.26 hp @ 1,750 rpm | 0.20 hp @ 1,170 rpm | 0.17 hp @ 870 rpm | 0.03 hp @ 100 rpm ; Torque Rating: 247 lb in @ 1,750 rpm | 274 lb in @ 1,170 rpm | 289 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W
QTY