1133WBQM1B50-AA-625 OMNIBOX
10103426
MFG #: FALK
$0.00
/
Omnibox "1133" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 0.21 hp @ 1,750 rpm | 0.16 hp @ 1,170 rpm | 0.14 hp @ 870 rpm | 0.02 hp @ 100 rpm ; Torque Rating: 237 lb in @ 1,750 rpm | 261 lb in @ 1,170 rpm | 274 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W