1133WBQ1B30-625 OMNIBOX

10103431 MFG #: FALK
$0.00 /
Omnibox "1133" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 0.34 hp @ 1,750 rpm | 0.26 hp @ 1,170 rpm | 0.21 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 262 lb in @ 1,750 rpm | 281 lb in @ 1,170 rpm | 301 lb i; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W
QTY