1133WBQ1B60-625 OMNIBOX

10103434 MFG #: FALK
$0.00 /
Omnibox "1133" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.18 hp @ 1,750 rpm | 0.14 hp @ 1,170 rpm | 0.12 hp @ 870 rpm | 0.02 hp @ 100 rpm ; Torque Rating: 226 lb in @ 1,750 rpm | 249 lb in @ 1,170 rpm | 263 lb i; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W
QTY