1154WBQM1B20-AA-625 OMNIBOX
10103438
MFG #: FALK
$0.00
/
Omnibox "1154" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 0.64 hp @ 1,750 rpm | 0.53 hp @ 1,170 rpm | 0.44 hp @ 870 rpm | 0.08 hp @ 100 rpm ; Torque Rating: 349 lb in @ 1,750 rpm | 411 lb in @ 1,170 rpm | 447 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W