1154WBQM1B25-AA-625 OMNIBOX
10103439
MFG #: FALK
$0.00
/
Omnibox "1154" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 0.54 hp @ 1,750 rpm | 0.45 hp @ 1,170 rpm | 0.38 hp @ 870 rpm | 0.07 hp @ 100 rpm ; Torque Rating: 353 lb in @ 1,750 rpm | 414 lb in @ 1,170 rpm | 450 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W